eShop Help
myHARTING Login
Configurators
Productos
Productos
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Device connectivity
...
PCB connectors
Board to board connectors
Via cable connection
Via cable connection
Subcategories
Board connectors
Cable connectors and cable assemblies
Board connectors
Cable connectors and cable assemblies
Filters
Element
Select a value
Reset filter
Bulk cables
115
Cable assemblies
96
Connector
321
DIP connector
5
Distributor
3
Female connector
433
Header
396
Male connector
1595
PCB transition connectors
59
Series
Select a value
Reset filter
DIN 41612
602
SEK
221
SEK Low-profile
344
SEK Standard
745
har
-bus
®
64
19
har
-flex
i
c
o
n
®
720
har
-flex
®
567
har
-modular
®
23
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
28
30
31
32
34
36
38
40
42
44
45
46
48
50
52
54
56
58
60
62
64
66
68
70
72
74
76
78
80
82
84
86
88
90
92
94
96
98
100
160
to
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
28
30
31
32
34
36
38
40
42
44
45
46
48
50
52
54
56
58
60
62
64
66
68
70
72
74
76
78
80
82
84
86
88
90
92
94
96
98
100
160
2
44
3
44
4
46
5
42
6
162
7
36
8
55
9
38
10
162
11
36
12
58
13
28
14
147
15
56
16
169
17
27
18
38
19
24
20
157
21
17
22
26
23
12
24
91
25
11
26
134
28
8
30
107
31
9
32
117
34
120
36
10
38
10
40
128
42
11
44
10
45
2
46
6
48
125
50
111
52
6
54
3
56
4
58
4
60
97
62
6
64
162
66
4
68
18
70
5
72
5
74
4
76
5
78
4
80
30
82
3
84
2
86
3
88
3
90
4
92
4
94
3
96
43
98
3
100
15
160
6
Connection type
Select a value
Reset filter
Cable to cable
52
Extender card
171
Mezzanine
452
Motherboard to daughtercard
764
PCB to PCB
189
PCB to cable
2793
Rated current
Select a value
Reset filter
from
≤ 0.4 A
1 A
1.12 A
1.13 A
1.14 A
1.15 A
1.16 A
1.17 A
1.18 A
1.2 A
1.24 A
1.27 A
1.29 A
1.32 A
1.35 A
1.38 A
≤ 1.4 A
1.45 A
≤ 1.5 A
1.53 A
1.6 A
2 A
≤ 2 A
2.5 A
2.6 A
6 A
10 A
≤ 10 A
11 A
12 A
15 A
≤ 20 A
≤ 40 A
to
≤ 0.4 A
1 A
1.12 A
1.13 A
1.14 A
1.15 A
1.16 A
1.17 A
1.18 A
1.2 A
1.24 A
1.27 A
1.29 A
1.32 A
1.35 A
1.38 A
≤ 1.4 A
1.45 A
≤ 1.5 A
1.53 A
1.6 A
2 A
≤ 2 A
2.5 A
2.6 A
6 A
10 A
≤ 10 A
11 A
12 A
15 A
≤ 20 A
≤ 40 A
≤ 0.4 A
1
1 A
1073
1.12 A
2
1.13 A
2
1.14 A
2
1.15 A
2
1.16 A
2
1.17 A
2
1.18 A
1
1.2 A
1
1.24 A
1
1.27 A
1
1.29 A
1
1.32 A
1
1.35 A
1
1.38 A
1
≤ 1.4 A
5
1.45 A
1
≤ 1.5 A
6
1.53 A
1
1.6 A
1
2 A
181
≤ 2 A
6
2.5 A
189
2.6 A
29
6 A
240
10 A
87
≤ 10 A
4
11 A
277
12 A
53
15 A
247
≤ 20 A
5
≤ 40 A
5
Termination method
Select a value
Reset filter
Cage-clamp termination
1
Crimp termination
32
Faston termination
11
IDC insulation displacement termination
65
IDC termination
36
Press-in termination
102
Push-in-spring-cage termination
155
Reflow soldering termination (SMT)
321
Reflow soldering termination (THR)
774
Screw termination
159
Solder lug termination
18
Solder termination
36
Spring clamp termination
6
Wave soldering termination
837
Wrap termination
85
Termination length
Select a value
Reset filter
from
2.5 mm
2.7 mm
2.9 mm
3 mm
3.2 mm
3.5 mm
3.6 mm
3.7 mm
4 mm
4.5 mm
5 mm
5.5 mm
7 mm
10 mm
11.5 mm
13 mm
15 mm
16.2 mm
17 mm
20 mm
22 mm
to
2.5 mm
2.7 mm
2.9 mm
3 mm
3.2 mm
3.5 mm
3.6 mm
3.7 mm
4 mm
4.5 mm
5 mm
5.5 mm
7 mm
10 mm
11.5 mm
13 mm
15 mm
16.2 mm
17 mm
20 mm
22 mm
2.5 mm
21
2.7 mm
1
2.9 mm
750
3 mm
26
3.2 mm
2
3.5 mm
3
3.6 mm
5
3.7 mm
14
4 mm
30
4.5 mm
337
5 mm
16
5.5 mm
34
7 mm
2
10 mm
1
11.5 mm
2
13 mm
78
15 mm
19
16.2 mm
33
17 mm
38
20 mm
30
22 mm
13
Contact spacing (mating side)
Select a value
Reset filter
0.635 mm
23
1.27 mm
607
10.16 mm
31
2.54 mm
195
3.81 mm
110
5.08 mm
186
6.5 mm
31
7.62 mm
49
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.62 mm
10.16 mm
to
0.635 mm
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.62 mm
10.16 mm
0.635 mm
84
1.27 mm
342
2.54 mm
1603
3.5 mm
190
3.81 mm
200
5 mm
105
5.08 mm
336
7.62 mm
49
10.16 mm
15
Data rate
Select a value
Reset filter
1 Gbit/s
6
10 Mbit/s
16
100 Mbit/s
16
Shielding
Select a value
Reset filter
Shielded
18
Unshielded
13
PCB thickness
Select a value
Reset filter
1.5 mm +0.44
11
1.6 mm +0.8
3
1.6 mm +1.6
33
1.6 mm +2.4
10
1.6 mm ±0.2
14
1.6 mm ±0.3
1
1.8 mm ±0.5
12
2.2 mm ±0.3
1
2.6 mm ±0.5
12
2.8 mm +0.2
2
2.8 mm -0.3
2
2.8 mm ±0.3
1
3.2 mm +0.8
2
3.4 mm +0.2
2
3.4 mm -0.3
2
3.4 mm ±0.3
1
3.4 mm ±0.5
13
3.8 mm ±0.5
4
4 mm ±0.3
1
4.2 mm ±0.5
12
4.6 mm ±0.3
1
4.8 mm ±0.5
4
5 mm ±0.5
8
5.2 mm ±0.3
1
5.6 mm ±0.5
4
5.8 mm ±0.3
1
5.8 mm ±0.5
8
6.4 mm ±0.3
1
6.4 mm ±0.5
4
6.6 mm ±0.5
9
7.2 mm ±0.5
4
7.4 mm ±0.5
9
8 mm ±0.5
4
8.2 mm ±0.5
4
≥1.6 mm
69
Identification
Select a value
Reset filter
Board IDC
69
Signal
377
Type 2C
12
Type 2F
4
Type 2R
21
Type 3C
6
Type 3R
14
Type B
13
Type C
20
Type C extended
1
Type D
33
Type E
39
Type F
109
Type F9
2
Type FM
2
Type G
8
Type H
16
Type H15
28
Type H16
3
Type M
23
Type M invers
13
Type M-flat
13
Type MH
16
Type MH 21+5
3
Type MH 24+7
9
Type Q
11
Type R
43
Type R (HE11)
5
Type R extended
3
Type RM
1
har
-bus
®
64
1
low-profile
6
Coding
Select a value
Reset filter
Blue
6
Brown
2
Coding with loss of contacts
374
D20 coding
54
Flange coding
3
Green
2
Hole coding
174
Orange
4
Please order coding pins separately.
624
Shroud coding
97
Side coding
33
White
6
Yellow
2
Performance level
Select a value
Reset filter
1
550
2
686
3
440
AU 30
3
AU 50
9
NM 30 (S4)
391
acc. to IEC 60603-13
851
acc. to IEC 60603-2
404
acc. to IEC 61076-4-113
7
Rated voltage
Select a value
Reset filter
from
16 V
150 V
150 V
160 V
250 V
2,800 V
to
16 V
150 V
150 V
160 V
250 V
2,800 V
16 V
2
150 V
229
150 V
135
160 V
74
250 V
266
2,800 V
4
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
10
SPE T1-B
6
Category
Select a value
Reset filter
Accessories
259
Connectors
2812
Contacts
73
System cabling
211
Termination method
Select a value
Reset filter
Solder/crimp termination
6
Locking type
Select a value
Reset filter
Locking lever
2
Locking levers or locking screws
10
Locking screw
10
With long levers
237
With short levers
244
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
25
Specification
Select a value
Reset filter
Closed end cover
63
Horizontal
417
Not assembled
115
Pre-assembled on both sides
96
Vertical
281
With guiding pin
4
Type of contact
Select a value
Reset filter
Coaxial contact
6
Crimp contact
55
Solder contact
12
Type of accessory
Select a value
Reset filter
Adapter
1
Cable clamp
4
Cable guide
23
Code comb
10
Coding pin
12
Distance fixing bracket
2
Fixing brackets
2
Fixing brackets C
2
Fixing brackets R
2
Frame
3
Identification strip
1
Insert for shell housing
15
Junction element O
1
Locking latch
4
Locking lever
7
Mechanical guiding and first mating ground connection
1
Open hood
3
Pin shroud
64
Polarisation key
1
Protection and fixing strip
2
Protection strip
1
Sample kit
1
Screw
9
Shell housing
22
Strain relief
24
Strain relief clamp
17
Strain reliefs
25
Conductor cross-section
Select a value
Reset filter
0.05 ... 0.14 mm² Stranded
1
0.05 ... 1 mm² Stranded
87
0.05 ... 1.5 mm² Solid
87
0.05 ... 2.5 mm² Solid
72
0.05 ... 2.5 mm² Stranded
72
0.08 ... 1.5 mm² Solid
6
0.08 ... 1.5 mm² Stranded
6
0.09 ... 0.25 mm²
11
0.09 ... 0.5 mm²
12
0.14 ... 0.5 mm² Solid
16
0.14 ... 0.56 mm²
12
0.14 ... 1.5 mm²
1
0.14 ... 1.5 mm² Solid
86
0.14 ... 1.5 mm² Stranded
86
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
87
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
86
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
72
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
16
0.2 ... 0.5 mm² Stranded
16
0.2 ... 2.5 mm² Solid
53
0.2 ... 2.5 mm² Stranded
53
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
87
0.5 ... 1.5 mm²
13
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
86
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
53
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
125
1.5 mm²
2
10 mm²
2
2.5 mm²
1
4 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 12
2
AWG 14
1
AWG 16
2
AWG 20 ... AWG 16
13
AWG 24 ... AWG 28
11
AWG 26 ... AWG 13
1
AWG 26 ... AWG 20
28
AWG 28 ... AWG 16 Solid
6
AWG 28 ... AWG 16 Stranded
6
AWG 28 ... AWG 20
12
AWG 28 ... AWG 26
1
AWG 30
57
AWG 30 ... AWG 12
125
AWG 30 ... AWG 14
173
AWG 8
2
Unfortunately, no results were found for your search query
3,355 products
(of 3,355)
1/112
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Number of contacts-descending
Connection type-descending
Rated current-descending
Male connector
har-flex str m 4.85mm 80p PL1 250pcs
Article. No: 15 13 080 2601 000
Reflow soldering termination (SMT)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2
Article. No: 09 06 148 6901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 10P PL2
Article. No: 09 18 510 6324
Wave soldering termination
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-4,5C1-2
Article. No: 09 06 248 6834
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 06P PL2 BULK UT
Article. No: 09 18 506 6803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 16P PL3 BULK
Article. No: 09 18 516 7813 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
2500 pieces
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FC-B
Article. No: 09 06 248 3201
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 10P PL2
Article. No: 09 18 510 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 20p PL1
Article. No: 15 13 020 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power D032MS-3,0C1-2
Article. No: 09 04 132 6921
Wave soldering termination
Rated current: 6 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 06P PL2
Article. No: 09 18 506 6324
Wave soldering termination
Rated current: 1 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 12p PL1 250pcs
Article. No: 15 13 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 10P PL3 BULK
Article. No: 09 18 510 7813 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
3000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 06P PL3 BULK UT
Article. No: 09 18 506 7803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 16P PL2 BULK UT
Article. No: 09 18 516 6803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power D032FS-4,5C1-2
Article. No: 09 04 232 6831
Wave soldering termination
Rated current: 6 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 10P PL3
Article. No: 09 18 510 7324
Wave soldering termination
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 20P PL2
Article. No: 09 18 520 6324
Wave soldering termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 34P PL2
Article. No: 09 18 534 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 34
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 10P PL3 BULK UT
Article. No: 09 18 510 7803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-2 GN
Article. No: 14 13 021 4001 000
Vertical
Rated current: 11 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 10P PL2
Article. No: 09 18 510 6813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB transition connectors
SEK 2R 10P STD pre-assy cover W/O SR,
Article. No: 09 18 110 9622
Solder termination, IDC termination
Rated current: 2.6 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 1.75mm 26p PL1 280pcs
Article. No: 15 11 026 2601 000
Reflow soldering termination (SMT)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 20p PL1 250pcs
Article. No: 15 13 020 2601 000
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-1-V1
Article. No: 09 06 115 2932
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 16P PL3
Article. No: 09 18 516 7324
Wave soldering termination
Rated current: 1 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS4,0C1-1
Article. No: 09 06 215 2821
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 16P PL2
Article. No: 09 18 516 6324
Wave soldering termination
Rated current: 1 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 32p PL1
Article. No: 15 13 032 2601 333
Reflow soldering termination (SMT)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
112
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Number of contacts - descending
Connection type - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 3,355 products
Compare
0
Sort by
Filters
0