US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Device connectivity
...
PCB connectors
Board to cable connectors
Power and signal connectors
Power and signal connectors
Filters
Element
Select a value
Reset filter
Adapter
1
Connector
1312
Female
6
Inserts
12
Male
2
Male connector
138
PCB adapter
94
PCB connector
9
PCB jack
2
Panel feed through set
2
Solder jack
2
Series
Select a value
Reset filter
Circular connectors M12
114
Circular connectors M23
19
Circular connectors M5
6
Circular connectors M8
4
D-Sub
1593
DIN 41612
279
HARTING Mini PushPull
1
HARTING PushPull (V4)
25
HARTING ix Industrial
®
6
Han
®
PushPull (V14)
17
HARAX
®
3
har
-modular
®
2
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
12
15
16
17
19
20
25
26
30
31
32
37
44
48
50
62
64
67
78
86
90
96
to
2
3
4
5
6
7
8
9
10
12
15
16
17
19
20
25
26
30
31
32
37
44
48
50
62
64
67
78
86
90
96
2
1
3
2
4
43
5
43
6
2
7
2
8
15
9
316
10
10
12
3
15
315
16
1
17
2
19
2
20
4
25
280
26
22
30
6
31
3
32
34
37
260
44
20
48
33
50
61
62
20
64
28
67
1
78
19
86
1
90
1
96
26
Gender
Select a value
Reset filter
Female
774
Male
858
Connection type
Select a value
Reset filter
Cable to cable
1
Extender card
134
Mezzanine
361
Motherboard to daughtercard
1227
PCB to cable
155
Rated current
Select a value
Reset filter
from
0.5 A
1 A
1.5 A
2 A
3 A
4 A
5 A
6 A
6.5 A
7.2 A
7.5 A
8 A
12 A
15 A
16 A
20 A
to
0.5 A
1 A
1.5 A
2 A
3 A
4 A
5 A
6 A
6.5 A
7.2 A
7.5 A
8 A
12 A
15 A
16 A
20 A
0.5 A
2
1 A
4
1.5 A
7
2 A
216
3 A
2
4 A
49
5 A
405
6 A
36
6.5 A
519
7.2 A
8
7.5 A
277
8 A
12
12 A
20
15 A
3
16 A
15
20 A
4
Termination method
Select a value
Reset filter
Cage-clamp termination
1
PCB solder termination
12
Reflow soldering termination (SMT)
384
Reflow soldering termination (THR)
190
Solder termination
16
Wave soldering termination
958
Wrap termination
17
Termination length
Select a value
Reset filter
from
2.1 mm
2.9 mm
3 mm
3.2 mm
3.7 mm
3.8 mm
5.8 mm
13 mm
13.65 mm
16.2 mm
17 mm
20 mm
to
2.1 mm
2.9 mm
3 mm
3.2 mm
3.7 mm
3.8 mm
5.8 mm
13 mm
13.65 mm
16.2 mm
17 mm
20 mm
2.1 mm
16
2.9 mm
414
3 mm
122
3.2 mm
48
3.7 mm
87
3.8 mm
16
5.8 mm
20
13 mm
22
13.65 mm
17
16.2 mm
33
17 mm
37
20 mm
24
Contact spacing (mating side)
Select a value
Reset filter
2.4 mm
4
2.54 mm
102
3 mm
4
3.81 mm
33
5.08 mm
36
7.62 mm
1
Contact spacing (termination side)
Select a value
Reset filter
from
2.29 mm
2.4 mm
2.41 mm
2.54 mm
2.74 mm
2.76 mm
2.77 mm
3 mm
5.08 mm
7.62 mm
to
2.29 mm
2.4 mm
2.41 mm
2.54 mm
2.74 mm
2.76 mm
2.77 mm
3 mm
5.08 mm
7.62 mm
2.29 mm
60
2.4 mm
4
2.41 mm
39
2.54 mm
136
2.74 mm
441
2.76 mm
620
2.77 mm
56
3 mm
4
5.08 mm
34
7.62 mm
1
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Gbit/s
2
10 Mbit/s
5
100 Mbit/s
5
2.5 Gbit/s
2
5 Gbit/s
2
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
13
Shielded
80
Unshielded
24
PCB thickness
Select a value
Reset filter
1.6 mm
134
1.6 mm +0.8
3
1.6 mm ±0.2
37
1.8 mm ±0.5
12
2.6 mm ±0.5
12
2.8 mm +0.2
2
2.8 mm -0.3
2
3.2 mm +0.8
2
3.4 mm +0.2
2
3.4 mm -0.3
2
3.4 mm ±0.5
13
3.8 mm ±0.5
4
4.2 mm ±0.5
12
4.8 mm ±0.5
4
5 mm ±0.5
8
5.6 mm ±0.5
4
5.8 mm ±0.5
8
6.4 mm ±0.5
4
6.6 mm ±0.5
9
7.2 mm ±0.5
4
7.4 mm ±0.5
9
8 mm ±0.5
4
8.2 mm ±0.5
4
≤1.6 mm
10
≥1.6 mm
1079
Identification
Select a value
Reset filter
Filter
72
High Density
101
IP67
33
Mini DisplayPort
3
Power
36
Power L
4
PushPull
18
Signal
27
Standard
1106
Type 2C
24
Type 3C
7
Type B
16
Type C
54
Type E
3
Type F
27
Type G
2
Type M
1
Type MH 21+5
1
Type MH 24+7
3
USB
1
Coding
Select a value
Reset filter
A-coding
57
B-coding
9
Coding with loss of contacts
136
D20 coding
30
Flange coding
1
Hole coding
35
K-coding
8
L-coding
12
P-coding
3
S-coding
8
Shroud coding
30
Side coding
58
Type B
6
Performance level
Select a value
Reset filter
1
214
2
721
3
514
AU 30
2
AU 50
3
NM 30 (S4)
115
acc. to CECC 75301-802
707
acc. to IEC 60603-2
138
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
2
DisplayPort 1.3 standard
2
Category
Select a value
Reset filter
Accessories
477
Connectors
1576
Hoods/Housings
5
Inserts
12
Rated voltage
Select a value
Reset filter
from
30 V
48 V
50 V
60 V
63 V
160 V
200 V
250 V
300 V
630 V
to
30 V
48 V
50 V
60 V
63 V
160 V
200 V
250 V
300 V
630 V
30 V
18
48 V
4
50 V
13
60 V
25
63 V
12
160 V
2
200 V
2
250 V
19
300 V
4
630 V
16
Size
Select a value
Reset filter
D-Sub 1
479
D-Sub 2
395
D-Sub 3
315
D-Sub 4
292
D-Sub 5
88
M23
5
Locking type
Select a value
Reset filter
ComLock rapid locking
5
Fixing flange with feed through hole Ø 3.1 mm
125
Fixing flange with fitted screw lock 4-40 UNC
357
Fixing flange with fitted screw lock M3
80
Fixing flange with thread 4-40 UNC
434
Fixing flange with thread M3
316
Inner PushPull
2
PushPull
36
Screw locking
80
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
13
IP40
3
IP65
25
IP65 / IP67
6
IP65 / IP67 mated condition
55
IP65 mated condition
2
IP67
71
IP67 locked condition
5
IP67 mated condition
18
IP67 screwed condition
4
IP69 / IPX9K acc. to ISO 20653 locked condition
5
Specification
Select a value
Reset filter
Angled
15
Horizontal
2
Low-profile
200
Straight
93
U.S. Footprint
48
USB 2.0 type B
1
Vertical
2
With rear frame
33
for front mounting
22
for rear mounting
37
incl. housing
33
Type of accessory
Select a value
Reset filter
Blind plate
1
Code comb
10
Coding element
192
Coding pin
8
Coding pin set
1
Colour clip
5
Distance fixing bracket
6
Dust protection cover
15
Female screw lock
15
Fixing brackets
3
Fixing brackets A
4
Fixing brackets B
30
Fixing brackets C
6
Fixing brackets R
2
Front seal rubber
5
Housing
17
Identification strip
2
Insert for shell housing
2
Latch lock bolt
4
Lock nut
5
Locking bolt
1
Locking lever
3
Pin shroud
55
Protection and fixing strip
2
Protection cover
64
Protection strip
1
Screw
6
Seal
2
Slide locking device
5
Snap ring
2
Strain relief
1
U-Clip
2
Installation height
Select a value
Reset filter
3.6 mm
190
4.1 mm
20
5.4 mm
20
6.1 mm
39
6.2 mm
196
6.3 mm
79
6.35 mm
144
6.5 mm
8
7.3 mm
466
7.4 mm
2
7.5 mm
3
7.6 mm
9
8 mm
18
8.7 mm
29
Conductor cross-section
Select a value
Reset filter
1.5 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 14
2
Unfortunately, no results were found for your search query
2,070 products
(of 2,070)
1/69
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Number of contacts-descending
Gender-descending
Connection type-descending
Male connector
DIN-Signal C064MS-3,0C1-2
Article. No: 09 03 164 6921
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-2-clip
Article. No: 09 03 396 6921
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
PCB connector
ix Industrial 10B-1 jack V (T&R450)
Article. No: 09 45 281 9002
Vertical
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type B
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2
Article. No: 09 06 148 6901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG73-254 09P PL2 GC4-40
Article. No: 09 66 152 6612
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 09P PL2 GC 4-40
Article. No: 09 65 161 6712
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 GC 4-40
Article. No: 09 66 151 6512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 GC SLK 4-40
Article. No: 09 66 151 6513
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Signal THT 10-pole vertical jack
Article. No: 09 45 545 9012
Solder jack
Solder termination
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB connector
ix Industrial 10B-1 jack AH (T&R550)
Article. No: 09 45 281 9001
Horizontal
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type B
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MS-1C1-2
Article. No: 09 23 148 6921
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P PL2 GC 4-
Article. No: 09 65 162 6812
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40
Article. No: 09 65 162 6816
Low-profile
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
PushPull V4, compact housing w/o clip
Article. No: 09 45 545 0043
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 M 90° solder pts.
Article. No: 09 35 002 3003
Male
Solder termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han PushPull Power Base panel w. gasket
Article. No: 09 35 002 0323
PushPull
Material (hood/housing): Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P PL2GCSLK4-
Article. No: 09 65 162 6813
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-SUB "US" 9F-EW 6,08
Article. No: 09 68 153 7612
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
PushPull V4, compact housing vert. jack
Article. No: 09 45 545 0040
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P AU2
Article. No: 09 66 162 6812
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
SV FE SSDP STR29 09P PL2GCSLK4-40HT
Article. No: 09 66 155 6513
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG-US 09P AUS4
Article. No: 09 68 153 5613
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Article. No: 21 03 321 3501
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR29 15P PL2 GC M3 HT
Article. No: 09 65 269 6711
Reflow soldering termination (THR)
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG-US 09P AUS4
Article. No: 09 68 163 5813
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR29 15P PL2 GC M3 HT
Article. No: 09 66 255 6511
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 09P PL2 GC SLK 4-40
Article. No: 09 65 161 6713
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-1
Article. No: 09 06 148 2901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 15P PL3
Article. No: 09 56 151 7500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-2-cod
Article. No: 09 03 696 6921
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
69
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Number of contacts - descending
Gender - descending
Connection type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 2,070 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends