US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Hybrid connectors
Data and power/signal
Data and power/signal
Filters
Element
Select a value
Reset filter
PCB connector
2
Power module
2
Series
Select a value
Reset filter
Circular connectors B23
2
Circular connectors M12
15
RJ45 Hybrid
2
HARAX
®
3
Number of contacts
Select a value
Reset filter
from
0
9
to
0
9
0
2
9
2
Gender
Select a value
Reset filter
Female
10
Male
2
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
2
Solder termination
2
Wave soldering termination
2
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
2
Shielded
2
Identification
Select a value
Reset filter
PushPull
3
Category
Select a value
Reset filter
Accessories
18
Connectors
4
Size
Select a value
Reset filter
3 A
2
B23
2
Locking type
Select a value
Reset filter
Bayonet locking
2
Inner PushPull
1
PushPull
3
Screw locking
8
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67
5
IP65 / IP67 locked condition
2
IP65 / IP67 mated condition
8
IP67
2
Specification
Select a value
Reset filter
Application B according to IEC 61076-2-118
2
for direct device integration
2
Type of accessory
Select a value
Reset filter
Housing
8
Lock nut
3
Protection cover
7
Conductor cross-section
Select a value
Reset filter
1.5 mm²
2
Rated current acc. to UL (Power)
Select a value
Reset filter
26 A
2
Rated current acc. to CSA (Power)
Select a value
Reset filter
26 A
2
Unfortunately, no results were found for your search query
22 products
(of 22)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Number of contacts-descending
Gender-descending
Termination method-descending
Connectors
Han3A RJ45 Hybrid power jack SMD
Article. No: 09 45 525 0040
Power module
Reflow soldering termination (SMT)
Size: 3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid power jack SMD T&R
Article. No: 09 45 525 0041
Power module
Reflow soldering termination (SMT)
Size: 3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Housing
M12-PP-ACC-HOUSING
Article. No: 21 03 301 2053
for front mounting
Add to Wishlist
Remove from wishlist
Housing
M12-ACC-HOUSING PP INVERSE FEMALE
Article. No: 21 03 301 2011
for front mounting
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article. No: 21 41 000 0001
for male inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F REAR MOUNTING
Article. No: 21 03 302 2000 407
for rear mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F FRONT MOUNTING
Article. No: 21 03 302 2001 407
for front mounting
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for female with eyelet
Article. No: 21 01 000 0030
for female inserts, with loop
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for female with cable clip
Article. No: 21 01 000 0031
for female inserts, with cable clip
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Housing
M12 housing female frontmounting packed
Article. No: 21 03 301 2003
for front mounting
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for male with cable clip
Article. No: 21 01 000 0038
for male inserts, with cable clip
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Housing
M12 housing female backmounting packed
Article. No: 21 03 301 2000
for rear mounting
Add to Wishlist
Remove from wishlist
Lock nut
Lock Nut M16x1,5 SW18
Article. No: 21 01 000 0018
Metal
M16
Add to Wishlist
Remove from wishlist
Housing
PCB receptacle housing front f (60 pcs)
Article. No: 21 03 302 2001
for front mounting
Add to Wishlist
Remove from wishlist
Housing
PCB receptacle housing back f (60 pcs)
Article. No: 21 03 302 2000
for rear mounting
Add to Wishlist
Remove from wishlist
Lock nut
Lock Nut, Metal, PG9, SW 18
Article. No: 21 01 000 0008
Metal
Pg 9
Add to Wishlist
Remove from wishlist
Protection cover
SEALING CAP M12 Plastic
Article. No: 21 01 000 0003
for female inserts
Thermoplastic
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Lock nut
Lock nut M16 x 1,5
Article. No: 21 01 000 0010
Metal
M16
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for male with eyelet
Article. No: 21 01 000 0033
for male inserts, with loop
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article. No: 21 41 000 0002
for female inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
PCB connector
B23 Print receptacle male PCB
Article. No: 21 94 339 1900
Application B according to IEC 61076-2-118
Male, Female
Wave soldering termination, Solder termination
Polyamide (PA)
Contacts: 9
Copper alloy Au over Ni
Zinc alloy
Bayonet locking
Add to Wishlist
Remove from wishlist
PCB connector
B23 Print receptacle female PCB
Article. No: 21 94 339 2900
Application B according to IEC 61076-2-118
Male, Female
Wave soldering termination, Solder termination
Polyamide (PA)
Contacts: 9
Copper alloy Au over Ni
Zinc alloy
Bayonet locking
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Number of contacts - descending
Gender - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 22 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends