myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Data connectors
Industrial Ethernet
Industrial Ethernet
Filters
Element
Select a value
Reset filter
Female
48
PCB adapter
69
PCB connector
17
PCB jack
1
Termination block
4
Series
Select a value
Reset filter
Circular connectors M12
95
Circular connectors M8
18
HARTING Mini PushPull
2
HARTING PushPull (V4)
14
HARTING RJ Industrial
®
44
HARTING ix Industrial
®
8
Han
®
PushPull (V14)
16
HARAX
®
3
preLink
®
5
Number of contacts
Select a value
Reset filter
from
4
8
to
4
8
4
40
8
91
Gender
Select a value
Reset filter
Female
91
Male
10
Rated current
Select a value
Reset filter
from
0.5 A
0.8 A
1.5 A
1.75 A
3 A
4 A
to
0.5 A
0.8 A
1.5 A
1.75 A
3 A
4 A
0.5 A
26
0.8 A
12
1.5 A
27
1.75 A
4
3 A
10
4 A
34
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
26
Reflow soldering termination (THR)
70
Solder termination
8
Wave soldering termination
30
preLink
®
IDC insulation displacement termination
5
Data rate
Select a value
Reset filter
1 Gbit/s
79
10 Gbit/s
34
10 Mbit/s
129
100 Mbit/s
129
2.5 Gbit/s
60
5 Gbit/s
38
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
56
Shielded
70
Unshielded
9
Identification
Select a value
Reset filter
Data
8
Magnetics
42
Power L
4
PushPull
30
RJ45
5
Coding
Select a value
Reset filter
D-coding
40
Type A
6
Type C
2
X-coding
38
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
64
Cat. 6 Class E up to 250 MHz
4
Cat. 6
A
Class E
A
up to 500 MHz
27
Category
Select a value
Reset filter
Accessories
63
Connectors
146
Rated voltage
Select a value
Reset filter
from
30 V
48 V
50 V
57 V
57 V
60 V
250 V
to
30 V
48 V
50 V
57 V
57 V
60 V
250 V
30 V
6
48 V
2
50 V
44
57 V
15
57 V
3
60 V
10
250 V
9
Locking type
Select a value
Reset filter
Inner PushPull
1
PushPull
44
Screw locking
66
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
61
IP40
3
IP65
17
IP65 / IP67
7
IP65 / IP67 mated condition
65
IP67
21
IP67 mated condition
14
Specification
Select a value
Reset filter
2 ports
1
3 ports
1
4 poles
2
4 ports
1
6 ports
1
8 poles
2
8 ports
1
AIDA compliant
2
Angled
74
Horizontal
2
Power over Ethernet (PoE+)
12
RJ45
43
Straight
45
THR
1
Vertical
13
With LED green/yellow
3
With bicolour LED
9
With contact spring
19
Without LED
2
for front mounting
24
for rear mounting
29
incl. housing
32
with integrated transformer
46
Type of accessory
Select a value
Reset filter
Blind plate
1
Colour clip
5
Dust protection cover
4
Housing
23
Lock nut
5
Panel mounting parts
1
Protection cover
19
Seal
2
hexagonal nut
3
Conductor cross-section
Select a value
Reset filter
0.1 ... 0.12 mm²
1
0.22 ... 0.32 mm²
3
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 24 ... AWG 22
3
AWG 27 ... AWG 26
1
Details
Select a value
Reset filter
This item requires additional a termination block. Please select these under “Matching Products”.
1
Unfortunately, no results were found for your search query
209 products
(of 209)
1/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Number of contacts-descending
Gender-descending
Rated current-descending
PCB connector
ix Industrial 10A-1 jack AH (T&R550)
Article. No: 09 45 281 2561
Horizontal
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 THT angled
Article. No: 09 45 551 1102
RJ45, Angled
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 THT vertical
Article. No: 09 45 551 1103
RJ45, Vertical
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB connector
ix Industrial 10A-1 jack V (T&R450)
Article. No: 09 45 281 2562
Vertical
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type A
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Article. No: 09 45 551 1110
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feed through/PCB angled D-code
Article. No: 21 03 381 4410
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB receptacle female d-coded 4pol.
Article. No: 21 03 381 2418
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feed through PCB angled D-kod.
Article. No: 21 03 381 4412
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
Article. No: 09 45 551 1114
Female
Reflow soldering termination (THR)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article. No: 21 03 381 6410
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
PushPull V4, compact housing w/o clip
Article. No: 09 45 545 0043
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Add to Wishlist
Remove from wishlist
PCB jack
preLink PCB jack THR
Article. No: 20 82 007 1100
THR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
PushPull V4, compact housing vert. jack
Article. No: 09 45 545 0040
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 2-port jack Cat.5 THT angled
Article. No: 09 45 551 1122
RJ45, Angled, 2 ports
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT5 receptacle straight
Article. No: 21 03 381 2807
Straight
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled
Article. No: 09 45 551 1100
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Article. No: 09 45 551 1141
RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer
Reflow soldering termination (THR)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 03 381 4440
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 THT angled, EMC
Article. No: 09 45 551 1101
RJ45, Angled, With contact spring
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a receptacle straight front
Article. No: 21 03 381 2802
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Article. No: 09 35 002 2102
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt VWM
Article. No: 21 03 381 4802
Angled, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack w. transformer 1 Gbit
Article. No: 09 45 551 1530
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD
Article. No: 09 35 002 2101
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gerade
Article. No: 21 03 381 2806
Straight
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 THR vertical 16x16
Article. No: 09 45 551 1120
RJ45, Without LED, Vertical, With contact spring
Reflow soldering termination (THR)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article. No: 21 03 381 4411
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB connector
ix Industrial 10A-1 jack V (1pcs.)
Article. No: 09 45 281 2562 333
Vertical
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type A
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB female D-coded angled IP20
Article. No: 21 03 381 4434
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack w. transformer 10/100 Mbit
Article. No: 09 45 551 1130
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Number of contacts - descending
Gender - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 209 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends