eShop Help
myHARTING Login
Configurators
Products
Products
eShop-nyheder
Industrikonnektorer/Han
®
Industrielle Ethernet-switche
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Circular connectors
...
Metric circular connectors
Cable connectors and cable assemblies
M17
M17
Filters
Series
Select a value
Reset filter
Circular connectors M17
59
Type of hood/housing
Select a value
Reset filter
Cable housing
6
Cable to cable housing
3
Number of contacts
Select a value
Reset filter
from
4
6
7
8
9
12
17
to
4
6
7
8
9
12
17
4
2
6
2
7
2
8
4
9
2
12
2
17
2
Termination method
Select a value
Reset filter
Crimp termination
16
Gender
Select a value
Reset filter
Female
17
Male
17
Locking type
Select a value
Reset filter
Screw locking
6
Toggle locking
6
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.14 mm²
4
0.08 ... 1 mm²
8
0.25 ... 0.5 mm²
6
0.75 ... 1 mm²
4
1.5 ... 2.5 mm²
2
1 ... 1.5 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 14
2
AWG 18 ... AWG 16
2
AWG 19 ... AWG 17
4
AWG 24 ... AWG 20
6
AWG 28 ... AWG 26
4
Shielding
Select a value
Reset filter
Shielded
9
Rated current
Select a value
Reset filter
from
2 A
3.6 A
8 A
14 A
20 A
to
2 A
3.6 A
8 A
14 A
20 A
2 A
8
3.6 A
2
8 A
12
14 A
6
20 A
2
Element
Select a value
Reset filter
Cable assemblies
16
Inserts
16
Number of cores
Select a value
Reset filter
from
7
17
to
7
17
7
8
17
8
Core structure
Select a value
Reset filter
17x AWG 22
8
4x 2.5 mm²
10
4x 4.0 mm²
10
6x 0.5 mm² + 1 mm²
8
Cable length
Select a value
Reset filter
from
0.5 m
1.5 m
3 m
5 m
10 m
to
0.5 m
1.5 m
3 m
5 m
10 m
0.5 m
4
1.5 m
4
3 m
4
5 m
12
10 m
12
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
18
PVC
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
16
IP66 / IP67 screwed / locked condition
9
IP67
16
Unfortunately, no results were found for your search query
79 products
(of 79)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m HD
Article. No: 61 88 720 0004 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m HD
Article. No: 61 88 720 0004 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m
Article. No: 61 88 720 0003 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 10,0m
Article. No: 61 88 720 0003 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 0,5m HD
Article. No: 61 88 720 0004 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 1,5m
Article. No: 61 88 720 0003 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m HD
Article. No: 61 88 720 0004 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 5,0m
Article. No: 61 88 720 0003 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m
Article. No: 61 88 720 0003 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m HD
Article. No: 61 88 720 0004 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m
Article. No: 61 88 720 0009 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m
Article. No: 61 88 720 0009 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m
Article. No: 61 88 720 0009 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m
Article. No: 61 88 720 0009 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m HD
Article. No: 61 88 720 0010 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m HD
Article. No: 61 88 720 0010 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m HD
Article. No: 61 88 720 0010 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m HD
Article. No: 61 88 720 0010 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m HD
Article. No: 61 88 720 0010 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m
Article. No: 61 88 720 0009 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 17p PUR open end,10m
Article. No: 21 37 520 0F02 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 17p PVC open end,5m
Article. No: 21 37 520 0F04 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 MA str molded 17p PVC open end,5m
Article. No: 21 37 510 0F04 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 17p PVC open end,10m
Article. No: 21 37 520 0F04 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 17p PUR open end,5m
Article. No: 21 37 520 0F02 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 MA str molded 17p PUR open end,5m
Article. No: 21 37 510 0F02 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 MA str molded 17p PUR open end,10m
Article. No: 21 37 510 0F02 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 6+PE PUR open end,10m
Article. No: 21 37 520 0701 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 MA str molded 17p PVC open end,10m
Article. No: 21 37 510 0F04 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M17 FE str molded 6+PE PVC open end,5m
Article. No: 21 37 520 0703 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 79 products
Compare
0
Sort by
Filters
0