myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Circular connectors
...
Metric circular connectors
Cable connectors and cable assemblies
7/8"
7/8"
Filters
Series
Select a value
Reset filter
Circular connectors 7/8"
129
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
32
5
56
Termination method
Select a value
Reset filter
HARAX
®
connection technology
2
Gender
Select a value
Reset filter
Female
1
Male
1
Locking type
Select a value
Reset filter
Screw locking
2
Conductor cross-section
Select a value
Reset filter
0.75 ... 1.5 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 18 ... AWG 16
2
Shielding
Select a value
Reset filter
Unshielded
2
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
2
Element
Select a value
Reset filter
Cable assemblies
127
Cable connector
2
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
60
5
54
Core structure
Select a value
Reset filter
3x 1.5 mm
2
13
4x 1.5 mm²
44
4x AWG 16
16
5x 1.5 mm²
54
PE
14
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
to
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
0.2 m
1
0.3 m
8
0.4 m
1
0.6 m
8
1 m
13
1.5 m
21
2 m
12
3 m
15
4 m
1
5 m
17
6 m
1
7.5 m
10
8 m
1
10 m
17
14 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
53
PVC
74
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67 mated condition
2
Unfortunately, no results were found for your search query
129 products
(of 129)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Locking type-descending
Cable connector
Circular Connector w. Harax 7/8" L 5 F
Article. No: 21 04 116 2505
Straight
Female
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable connector
Cicular Connector w. Harax 7/8" L5 M
Article. No: 21 04 116 1505
Straight
Male
HARAX
®
connection technology
Polyamide (PA), Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.75 ... 1.5 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0496 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,0m
Article. No: 21 34 969 7598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 5,0m
Article. No: 21 34 970 0598 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0393 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7495 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9597 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0394 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/- f/- 5,0m
Article. No: 21 34 990 0495 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0394 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0597 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/an f/m 1,0m
Article. No: 21 34 989 9496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0598 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9597 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0495 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0393 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Assembly 4p+PE st/st f/m PUR 3,0m
Article. No: 21 34 969 7598 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,5m
Article. No: 21 34 969 7598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Locking type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 129 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends