US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Circular connectors
Device side
HARAX
®
panel feed through
HARAX
®
panel feed through
M20
Pg 13.5
With faston blades
Solder termination
With conductors
Subcategories
HARAX
®
panel feed through
M20
Pg 13.5
With faston blades
Solder termination
With conductors
Accessories
Lock nut
Termination element
HARAX
®
panel feed through
Accessories
Filters
Series
Select a value
Reset filter
HARAX
®
17
Number of contacts
Select a value
Reset filter
from
2
3
4
to
2
3
4
2
3
3
5
4
1
Termination method
Select a value
Reset filter
HARAX
®
connection technology
9
Conductor cross-section
Select a value
Reset filter
0.75 ... 1.5 mm²
9
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 18 ... AWG 16
9
Shielding
Select a value
Reset filter
Unshielded
9
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
9
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E102079
9
UL 1977 ECBT2.E102079
11
Element
Select a value
Reset filter
Panel feed through
9
Specification
Select a value
Reset filter
With conductors
3
With faston blades
2
With solder termination
4
for front mounting
9
Type of accessory
Select a value
Reset filter
Lock nut
6
Termination element
2
Description of the accessory
Select a value
Reset filter
3 poles
1
4 poles
1
Metal
4
Screw cap, splice ring, seal
2
Thermoplastic
2
Cable diameter
Select a value
Reset filter
6 ... 9 mm
9
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67
9
Unfortunately, no results were found for your search query
17 products
(of 17)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Conductor cross-section-descending
Conductor cross-section [AWG]-descending
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3013
With faston blades, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/4-po les PE
Article. No: 21 01 141 3333
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/ 4-poles PE
Article. No: 21 01 141 3023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 1013
With faston blades, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3233
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 1023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/ 4-poles
Article. No: 21 01 141 1023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX PG13,5/Wanddf./RAL9005/m.Adern0,5m
Article. No: 21 01 130 1223
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Lock nut
Lock Nut M16x1,5 SW18
Article. No: 21 01 000 0018
Metal
M16
Add to Wishlist
Remove from wishlist
Termination element
Harax M 12 termination element 4- poles
Article. No: 21 01 010 0006
Screw cap, splice ring, seal, 4 poles
Pg 9
Add to Wishlist
Remove from wishlist
Termination element
Harax M 12 termination element 3- poles
Article. No: 21 01 010 0001
Screw cap, splice ring, seal, 3 poles
Pg 9
Add to Wishlist
Remove from wishlist
Lock nut
Lock Nut, Metal, PG9, SW 18
Article. No: 21 01 000 0008
Metal
Pg 9
Add to Wishlist
Remove from wishlist
Lock nut
Lock nut M16 x 1,5
Article. No: 21 01 000 0010
Metal
M16
Add to Wishlist
Remove from wishlist
Lock nut
Lock nut (plastic) M20
Article. No: 21 01 000 0009
Thermoplastic
M20
Add to Wishlist
Remove from wishlist
Lock nut
Lock nut (plastic)
Article. No: 21 01 000 0007
Thermoplastic
Pg 13.5
Add to Wishlist
Remove from wishlist
Lock nut
Kontermutter PG13,5 vernickelt f.7/8"
Article. No: 21 01 000 0020
Metal
Pg 13.5
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Conductor cross-section - descending
Conductor cross-section [AWG] - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 17 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends