myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Circular connectors
Device side
M5
M5
for sensor and actuator applications
Subcategories
Panel feed through
With conductors
PCB connectors
Wave soldering termination
Panel feed through
PCB connectors
Filters
Series
Select a value
Reset filter
Circular connectors M5
12
Coding
Select a value
Reset filter
A-coding
12
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
6
4
6
Termination method
Select a value
Reset filter
Wave soldering termination
4
Gender
Select a value
Reset filter
Female
6
Male
6
Locking type
Select a value
Reset filter
Screw locking
12
Conductor cross-section
Select a value
Reset filter
0.14 mm²
8
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 26
8
Shielding
Select a value
Reset filter
Unshielded
12
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
12
Element
Select a value
Reset filter
PCB adapter
4
Panel feed through
8
Specification
Select a value
Reset filter
Straight
4
With conductors
8
for front mounting
4
for rear mounting
8
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 mated condition
12
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0,2
Article. No: 21 47 000 0008
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article. No: 21 47 000 0003
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0.2
Article. No: 21 47 000 0007
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article. No: 21 47 000 0002
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0.2
Article. No: 21 47 000 0006
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article. No: 21 47 000 0000
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article. No: 21 47 000 0001
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0,2
Article. No: 21 47 000 0009
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-M-STR
Article. No: 21 47 000 0004
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-M-STR
Article. No: 21 47 000 0005
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-F-STR
Article. No: 21 47 000 0010
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-F-STR
Article. No: 21 47 000 0011
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends