US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Industrial connectors Han® Overview
Connectivity Solutions for Hazardous Locations
UL Listed Cable Assemblies
HARTING Han-Modular®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Magnet systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation
Machinery – Machine tools
Machinery - Plastics
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural Machinery
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
HARTING Experts Camp Webinar Series
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data
Supplier for HARTING
Supplier for HARTING Overview
Ogólne informacje o dostawcy
Download Center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Engineering data
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Corporate Technology Services
Global Integrated Management System
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Product-Finder
(4 Products)
Product-Finder
4 of 4 Products filtered
Series
Circular connectors 7/8"
4
Element
Panel feed through
4
Specification
With conductors
4
for front mounting
4
Number of contacts
2
1
4
3
Rated current
10 A
4
Conductor cross-section
1 mm²
4
Conductor cross-section
AWG 18
4
Gender
Female
3
Male
1
Shielding
Unshielded
4
Locking type
Screw locking
4
7/8"
Subcategories
Panel feed through
With conductors
All Products
Add to product comparison
Remove from product comparison
Device side
7/8 Cable Assembly 2p+PE st/- f/- 0,5m
21 04 316 2301
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
7/8 Cable Assembly 4-pole st/- f/- 0,5m
21 04 316 2401
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
7/8 Cable Assembly 4p+PE st/- f/- 0,5m
21 04 316 2501
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
7/8" PFT 4p+PE st/- m/- 0,5m
21 34 740 0571 005
Type sheet
Add to product comparison
Remove from product comparison
Info
Error occurred while adding to shopping cart.
0
Compare products
Product Videos
Topics & Trends