M23 Hoods / Housings
  • Metal hoods / housings
  • Shielded
Filters
  • Clamping range
    Select a value Reset filter
    • 11 ... 17 mm
      5
    • 3 ... 7 mm
      1
    • 7 ... 12 mm
      5
  • Category
    Select a value Reset filter
    • Accessories
      2
    • Hoods / Housings
      11
  • Identification
    Select a value Reset filter
    • Power
      13
  • Details
    Select a value Reset filter
    • Compatible to Speedtec (TE)
      2
    • Not compatible to ComLock
      1
  • Type of hood/housing
    Select a value Reset filter
    • Cable to cable housing
      2
    • Hood
      9
  • Description of hood/housing
    Select a value Reset filter
    • EMC version
      11
    • Rotatable
      2
13 products (of 13)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends