myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Circular connectors
Cable side
...
M23
M23 Power
M23 Contacts
M23 Contacts
Crimp contacts
Filters
Series
Select a value
Reset filter
Circular connectors M23
10
Termination method
Select a value
Reset filter
Crimp termination
10
Gender
Select a value
Reset filter
Female
5
Male
5
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.14 ... 1 mm²
2
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
2
2.5 ... 4 mm²
2
Rated current
Select a value
Reset filter
from
≤ 2 A
≤ 10 A
≤ 28 A
to
≤ 2 A
≤ 10 A
≤ 28 A
≤ 2 A
2
≤ 10 A
4
≤ 28 A
4
Identification
Select a value
Reset filter
Power
10
Unfortunately, no results were found for your search query
10 products
(of 10)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Rated current-descending
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article. No: 09 15 600 6102
1.5 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article. No: 09 15 600 6202
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article. No: 09 15 600 6291
0.6 mm
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article. No: 09 15 600 6121
2 mm
Rated current: ≤28 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article. No: 09 15 600 6222
2 mm
Rated current: ≤28 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article. No: 09 15 600 6101
1 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article. No: 09 15 600 6201
1 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article. No: 09 15 600 6191
0.6 mm
Rated current: ≤2 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article. No: 09 15 600 6221
2 mm
Rated current: ≤28 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article. No: 09 15 600 6122
2 mm
Rated current: ≤28 A
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 10 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends