US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
Han
®
F+B Food and beverage connectors
Inserts Han
®
3 A
Inserts Han
®
3 A
Filters
Series
Select a value
Reset filter
Han A
®
17
Han D
®
5
Han
®
Q
7
Number of contacts
Select a value
Reset filter
from
2
3
4
7
8
21
to
2
3
4
7
8
21
2
1
3
8
4
9
7
6
8
3
21
2
Termination method
Select a value
Reset filter
Axial screw termination
1
Crimp termination
9
Han-Quick Lock
®
termination
8
Push-In
6
Screw termination
5
Gender
Select a value
Reset filter
Female
15
Male
14
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.56 mm²
2
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
7
0.25 ... 1.5 mm²
4
0.5 ... 2.5 mm²
8
0.75 ... 1.5 mm²
5
2.5 ... 6 mm²
1
Rated current
Select a value
Reset filter
from
6.5 A
10 A
40 A
to
6.5 A
10 A
40 A
6.5 A
2
10 A
26
40 A
1
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E235076
22
CSA-C22.2 No. 182.3 PVVA8.E318390
1
UL 1977 ECBT2.E235076
22
UL 2237 PVVA2.E318390
1
Identification
Select a value
Reset filter
2/0
1
7/0
4
High Density
2
Specification
Select a value
Reset filter
With IP67 fixing screw
1
Unfortunately, no results were found for your search query
29 products
(of 29)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Inserts
Han 4A-STI-S
Article. No: 09 20 004 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A F Insert Screw
Article. No: 09 20 003 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A M Insert Screw
Article. No: 09 20 003 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-M
Article. No: 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-F
Article. No: 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D MALE INSERT CRIMP
Article. No: 09 36 008 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D FEMALE INSERT CRIMP
Article. No: 09 36 008 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. M Insert Crimp
Article. No: 09 21 007 3031
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. F Insert Crimp
Article. No: 09 21 007 3131
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A female insert with Quick-Lock
Article. No: 09 20 003 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A male insert with Quick-Lock
Article. No: 09 20 003 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A-F-QL
Article. No: 09 20 004 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A-M-QL
Article. No: 09 20 004 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-bu 2,5-6 mm²
Article. No: 09 12 002 2753
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 2.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q High Density -F-
Article. No: 09 12 021 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 6.5 A
Size: 3 A
Contacts: 21
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q High Density -M-
Article. No: 09 12 021 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 6.5 A
Size: 3 A
Contacts: 21
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A - Male - Quick Lock 1,5mm²
Article. No: 09 20 004 2634
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A male insert with Quick-Lock 1,5mm
Article. No: 09 20 003 2634
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A - Female - Quick Lock 1,5mm²
Article. No: 09 20 004 2734
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A female insert Quick-Lock 1,5mm²
Article. No: 09 20 003 2734
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711 XL
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A Push-In, male insert
Article. No: 09 20 003 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A Push-In, female insert
Article. No: 09 20 003 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A Push-In, male insert
Article. No: 09 20 004 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A Push-In, female insert
Article. No: 09 20 004 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D male insert crimp w. sealing scre
Article. No: 09 36 008 3006
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q7/0_I_F_PIT_0.14-1.5mm²
Article. No: 09 12 007 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q7/0_I_M_PIT_0.14-1.5mm²
Article. No: 09 12 007 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 29 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends