Matching Products
Matching Products NEW
Part number: 78 01 030 0003
Carrier_BT494030_SOT23-6_h LCP
Carrier_BT494030_SOT23-6_h LCP

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Carrier for electronic components
Interconnection
PCB assembly (SMD)
Liquid crystal polymer (LCP)
Surface (contacts): Au (≥ 0.05 µm) over Ni (≥ 4 µm) over Cu (5...11 µm)
Notes
Compare
Part number: 78 01 030 0003
Carrier_BT494030_SOT23-6_h LCP
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Surface Mount Device
  • Series 3D-MID
  • Element Carrier for electronic components
  • Specification Interconnection
  • Features Other materials or trace layouts on request!
Version
  • Fixing PCB assembly (SMD)
  • Pack contents
    Tape & reel
    3400 pieces on reel
    Lower quantities available on request!
Technical characteristics
  • Operating temperature -40 ... +125 °C
  • Storage temperature -40 ... +125 °C
Material properties
  • Material Liquid crystal polymer (LCP)
  • Surface (contacts) Au (≥ 0.05 µm) over Ni (≥ 4 µm) over Cu (5...11 µm)
  • Length 4.9 mm
  • Width 4 mm
  • Height 3 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1,700
  • Net weight 0.271 g
  • Country of origin Switzerland
  • European customs tariff number 85340019
  • GTIN 5713140277403
  • ETIM EC002637
  • eCl@ss 27469090 PCB connection technology (other, unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare