Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 47 474 7014
RJI cable 4x2xAWG26/7 CAT5e PUR, 4.0m
RJI cable 4x2xAWG26/7 CAT5e PUR, 4.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant
Cable length: 4 m
Notes
Compare
Part number: 09 47 474 7014
RJI cable 4x2xAWG26/7 CAT5e PUR, 4.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Conector 2
    Conector 1
    Tip cablu
Identificare
  • Categoria Cablaje de sistem
  • Seria RJ45
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe ambele părţi
  • Conector 1 HARTING RJ Industrial®
  • Conector 2 HARTING RJ Industrial®
  • Tip cablu Cablu de cupru (rotund)
  • Descrierea cablului
    Fără halogeni
    Rezistent la ulei
Versiune
  • Lungimea cablului 4 m
  • Număr de miezuri 8
  • Structură miez 4x 2 Twisted Pair
Caracteristici tehnice
  • Caracteristici de transmisie Cat. 5e Clasa D până la 100 MHz
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
  • Temperatura de limitare
    -30 ... +75 °C nemişcat
    -5 ... +50 °C deplasat
  • Gradul de protecţie conform IEC 60529 IP20
Proprietăţi material
  • Material (cablu) PUR (poliuretan)
  • Culoare (cablu) Galben
  • RoHS conform
  • stare ELV conform
  • China RoHS e
  • Substanţe REACH Anexa XVII Nu este inclus
  • Substanţe REACH ANEXA XIV Nu este inclus
  • Substanţe REACH SVHC Nu este inclus
Specificaţii şi omologări
  • Specificaţii
    ISO/IEC 11801
    ISO/IEC 11801-3:2017
    IEC 61935-2
  • Omologări CE
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 160 g
  • Ţara de origine Letonia
  • Cod tarif vamal european 85444290
  • GTIN 5713140066243
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare