Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
243
Part number: 09 48 474 7744 070
RJI DB Cat6a Cable Assy green PUR 7,0m
RJI DB Cat6a Cable Assy green PUR 7,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 7 m
Notes
Compare
Part number: 09 48 474 7744 070
RJI DB Cat6a Cable Assy green PUR 7,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category Okablowanie systemowe
  • Series RJ45
  • Element Wiązki kablowe
  • Specification Wstępne zmontowany na obu stronach
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Przewód miedziany (okrągłe)
Version
  • Cable length 7 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Kat. 6A Klasa EA do 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C Nieprzesunięty
    -40 ... +80 °C Przesunięty
Material properties
  • Material (cable) PUR (poliuretan)
  • Colour (cable) Zielony
  • RoHS zgodny
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Odporność palnościowa
    IEC 60754-1 Bezhalogenowość
    EN 60811-404 Odporność na olej
    UN/ECE-R 118 ochrona przeciwpożarowa pojazdów szynowych
  • UL / CSA UL 1863 DUXR.E470046
Commercial data
  • Packaging size 1
  • Net weight 330 g
  • Country of origin Łotwa
  • European customs tariff number 85444290
  • GTIN 5713140256125
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare