eShop Apua
myHARTING Login
Konfiguraattorit
Products
Products
eShop News
Industrial connectors Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator Interface
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
System cabling
...
Power
HARTING PushPull Power Copper cable
33 50 707 0612 050
Osanumero: 33 50 707 0612 050
PPPower L Aida d.e.5G2,5mm² PUR 5.0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Notes
Compare
Osanumero: 33 50 707 0612 050
PPPower L Aida d.e.5G2,5mm² PUR 5.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Connector 2
Han PP Power L Met plug var cod 6-10mm
Connector 1
Han PP Power L Met plug var cod 6-10mm
Type of cable
Chainflex CF77 5x 2,5mm², PUR grey
Identification
Category
System cabling
Series
Han
®
PushPull (V14)
Identification
Power L
Element
Cable assemblies
Specification
Pre-assembled on both sides
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
5 m
Number of cores
5
Core structure
5x 2.5 mm²
Termination method
Spring clamp termination
Shielding
Unshielded
Number of contacts
5
Locking type
PushPull
Technical characteristics
Rated current
16 A
Rated voltage
24 V
Limiting temperature
-40 ... +70 °C unmoved
-40 ... +70 °C moved
-25 ... +70 °C moved, with forced guidance
Degree of protection acc. to IEC 60529
IP65
IP67
Minimum bending radius
4x Cable diameter (singular bending)
5x Cable diameter (repeated bending)
Drag chain compatible
Yes
Vibration resistance
10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance
30 g / 11 ms, 3 shocks / axis and direction
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7040 (Window grey)
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 60332-1-2 Flame retardancy
EN 50290-2-22
IEC/PAS 61076-3-126
EN 50363-10-2 Oil resistance
NEK 606 Mud resistance
IEC 60754
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140502369
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Saksa)
PDF (Spanish_MX)
PDF (Englanti)
PDF (Ranska)
PDF (Italia)
PDF (Unkari)
PDF (Korea)
PDF (Venäjä)
PDF (Romania)
PDF (Japani)
PDF (Puola)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
Specific information on the assembly and handling
Manual
Download Settings
PDF
Lataa
com.harting.productdetail.downloads.MAN.info
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare