eShop Apua
myHARTING Login
Konfiguraattorit
Products
Products
eShop News
Industrial connectors Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator Interface
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
System cabling
...
Data Copper cable
Circular connectors M12
21 40 220 0442 005
Osanumero: 21 40 220 0442 005
M12 A-cod 4-pol an/- m/- PUR PP 0.5m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 0.5 m
Notes
Compare
Osanumero: 21 40 220 0442 005
M12 A-cod 4-pol an/- m/- PUR PP 0.5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Type of cable
Cable LI9Y 3 x 0,34mm² PUR
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Angled
Version
Cable length
0.5 m
Number of cores
4
Core structure
4x 0.34 mm²
Shielding
Shielded
Number of contacts
4
Coding
A-coding
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Limiting temperature
-50 ... +80 °C moved
-30 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.4 mm ± 0.2 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
1
Net weight
75 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140341579
eCl@ss
27060311 Assembled sensor actuator-line
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Englanti)
PDF (Ranska)
PDF (Italia)
PDF (Japani)
PDF (Unkari)
PDF (Korea)
PDF (Venäjä)
PDF (Romania)
PDF (Puola)
PDF (Perint. kiina)
PDF (Kiina)
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare