Matching Products
Matching Products NEW
Combinables
12
Accessories
5
Spare Part
2
Inserts
22
Frames
2
Part number: 19 43 306 0291
Han-Eco 6B Outd-HSM2-with SL-M25-glanded
Han-Eco 6B Outd-HSM2-with SL-M25-glanded

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
With integrated cable gland
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Notes
Compare
Load in configurator
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 43 306 0291
Han-Eco 6B Outd-HSM2-with SL-M25-glanded
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
12
Accessories
5
Spare Part
2
Inserts
22
Frames
2
Product Details
Identificare
  • Categoria Hoods/Housings
  • Serii de carcase/prize Han-Eco® B
  • Tip carcasă/priză Surface mounted housing
  • Descriere carcasă/priză With integrated cable gland
Versiune
  • Mărime 6 B
  • Versiune Side entry
  • Intrare cablu 2x M25
  • Tip blocare Single locking lever
Caracteristici tehnice
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Număr de reblocări ≥ 500
  • Gradul de protecţie conform IEC 60529 IP66
  • Gama de sisteme de prindere cu cleme 9 ... 17 mm
Proprietăţi material
  • Material (carcasă/priză)
    Polyamide (PA)
    Fibre-glass reinforced
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) FPM
  • Culoare (garnitură de izolare) RAL 7001 (silver-grey)
  • Material (blocare)
    Polyamide (PA)
    Fibre-glass reinforced
  • Culoare (blocare) RAL 9005 (jet black)
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • Clasa de inflamabilitate a materialului conform UL 94 (leviere de blocare) V-0
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe Lead
  • Protecţie la incendiu în vehiculele feroviare EN 45545-2 (2020-08)
  • Set de cerinţe cu Niveluri de pericol
    R22 (HL 1-3)
    R23 (HL 1-3)
Specificaţii şi omologări
  • Specificaţii
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • Omologări CE
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 245 g
  • Ţara de origine Germany
  • Cod tarif vamal european 85389099
  • GTIN 5713140177123
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare