Matching Products
Matching Products NEW
Combinables
15
Accessories
12
Ricambio
1
Inserti
12
Part number: 19 37 003 1647
Han 3M HA M25 – with seal
Han 3M HA M25 – with seal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Brid®, With glued seal
Size: 3 A
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): FPM
Notes
Compare
Load in configurator
Part number: 19 37 003 1647
Han 3M HA M25 – with seal
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
15
Accessories
12
Ricambio
1
Inserti
12
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Hood
  • Description of hood/housing
    for Han-Brid®
    With glued seal
Version
  • Size 3 A
  • Version Side entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Hoods/housings for rough environments
  • Pack contents With seal screw
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 98 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140170957
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare