Matching Products
Matching Products NEW
Accessories
11
Frames
4
Part number: 19 40 016 0552
Han 16HPR enlarged-HSE-SCL-M32-FE
Han 16HPR enlarged-HSE-SCL-M32-FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
with functional earth
Size: 16 HPR enlarged
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 40 016 0552
Han 16HPR enlarged-HSE-SCL-M32-FE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
11
Frames
4
Product Details
标识
  • 类别 上売/底座
  • 上壳/底座系列 Han® HPR enlarged
  • 上壳/底座类型 上壳
  • 上壳/底座介绍 带功能接地
版本
  • 尺寸 16 HPR enlarged
  • 版本 边出线
  • 出线孔 1x M32
  • 锁定类型 螺钉锁扣
  • 应用领域 用于恶劣室外环境的上壳/底座
  • 详细资料 当使用尺寸为 B 的 Han®标准插芯或 Han-Modular® 铰链框架时,请单独订购适配器 09400009960。
技术参数
  • 拧紧力矩(螺栓锁紧) ‌ 4 Nm
  • 拧紧力矩 ‌15 Nm FE螺钉
  • 极限温度 -40 ... +125 °C
  • 关于极限温度的说明 用作符合 IEC 61984 标准的连接器。
  • 防护等级符合 IEC 60529
    IP66
    IP68
    IP69 / IPX9K,符合 ISO 20653
  • 类型等级符合 UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料 (上壳/底座)
    压铸铝
    防腐蚀
  • 表面(上壳/底座) 粉末涂层
  • 颜色(上売/底座) RAL 9005(乌黑)
  • 材料(锁扣) 不锈钢
规格和认证
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 认证
    CE
    DNV GL
商业数据
  • 包装尺寸 1
  • 净重 687 g
  • 原产国 中国
  • 欧洲海关关税号 85389099
  • GTIN 5713140173026
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare