Matching Products
Matching Products NEW
Combinables
6
Tools
3
Varenummer: 09 67 000 7158
DSUB CRIMP KONT MA AU2 RX10000 AWG28/24
DSUB CRIMP KONT MA AU2 RX10000 AWG28/24

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Notes
Compare
Free Sample
Varenummer: 09 67 000 7158
DSUB CRIMP KONT MA AU2 RX10000 AWG28/24
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
3
produkt detaljer
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling left
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Wire outer diameter ≤1.02 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
Material properties
  • Material (contacts) Copper alloy
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 970 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140086708
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare