-
Field of applicationSelect a value Reset filter
-
-
Core structureSelect a value Reset filter
-
-
Connector 2Select a value Reset filter
-
-
Connector 1Select a value Reset filter
-
-
Material (cable glands)Select a value Reset filter
-
-
Test voltage Ur.m.s.Select a value Reset filter
-
-
CategorySelect a value Reset filter
-
-
IdentificationSelect a value Reset filter
-
-
Number of contactsSelect a value Reset filter
-
-
PE contactSelect a value Reset filter
-
-
Rated currentSelect a value Reset filter
-
-
Rated voltageSelect a value Reset filter
-
-
Rated impulse voltageSelect a value Reset filter
-
-
Pollution degreeSelect a value Reset filter
-
-
Colour (insert)Select a value Reset filter
-
-
Material (insert)Select a value Reset filter
-
-
Material (hood/housing)Select a value Reset filter
-
-
Colour (hood/housing)Select a value Reset filter
-
-
Material (seal)Select a value Reset filter
-
-
Colour (seal)Select a value Reset filter
-
-
Degree of protection acc. to IEC 60529Select a value Reset filter
-
-
SpecificationSelect a value Reset filter
-
-
ElementSelect a value Reset filter
-
-
Material flammability class acc. to UL 94Select a value Reset filter
-
-
Material (cable)Select a value Reset filter
-
-
Colour (cable)Select a value Reset filter
-
-
Type of cableSelect a value Reset filter
-
-
Termination methodSelect a value Reset filter
-
-
GenderSelect a value Reset filter
-
-
Material (contacts)Select a value Reset filter
-
-
Surface (contacts)Select a value Reset filter
-
-
Conductor cross-sectionSelect a value Reset filter
-
-
Conductor cross-section [AWG]Select a value Reset filter
-
-
Cable lengthSelect a value Reset filter
-
-
Limiting temperatureSelect a value Reset filter
-
Unfortunately, no results were found for your search query
Show all filters
Show less filters
11 products
(of 11)
Nuevos productos - Ascendente
- N.º de referencia - Ascendente
- N.º de referencia-Descendente
- Relevance
- Nuevos productos
- Field of application-Descendente
- Core structure-Descendente
- Connector 2-Descendente
- Connector 1-Descendente
- Material (cable glands)-Descendente
Información
Se ha producido un error mientras se añadía a la cesta.