eShop Help
myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Bulk cables
Copper cables
Cable for Transportation
Cable for Transportation
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
32
Hybrid cable (copper / copper)
1
Element
Select a value
Reset filter
Bulk cables
33
Specification
Select a value
Reset filter
Not assembled
33
Description of the cable
Select a value
Reset filter
Flame retardant
1
Halogen-free
1
MVB
1
UV resistant
2
WTB
2
for railway applications
27
Number of cores
Select a value
Reset filter
from
2
4
8
12
to
2
4
8
12
2
3
4
15
8
14
12
1
Core structure
Select a value
Reset filter
2x 0.5 mm²
1
2x 0.75 mm²
2
4x 1.5 mm²
1
4x 2x AWG 23/7
1
4x 2x AWG 24/7
5
4x 2x AWG 26/7
9
4x AWG 22/19
5
4x AWG 22/7
10
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
15
Cat. 6 Class E up to 250 MHz
1
Cat. 6
A
Class E
A
up to 500 MHz
1
Cat. 7 Class F up to 600 MHz
5
Cat. 7 Class II up to 2000 MHz
8
Data rate
Select a value
Reset filter
1 Gbit/s
15
10 Gbit/s
14
10 Mbit/s
30
100 Mbit/s
30
2.5 Gbit/s
15
5 Gbit/s
15
Cable length
Select a value
Reset filter
from
10 m
50 m
100 m
500 m
1,000 m
3,000 m
to
10 m
50 m
100 m
500 m
1,000 m
3,000 m
10 m
5
50 m
5
100 m
6
500 m
8
1,000 m
6
3,000 m
1
Cable diameter
Select a value
Reset filter
6.6 mm ± 0.2 mm
15
7.1 mm
3
7.4 mm ± 0.2 mm
5
8.1 mm ± 0.3 mm
5
8.7 mm
1
Material (cable)
Select a value
Reset filter
Elastomer
3
FRNC (LSZH)
3
PUR (polyurethane)
1
PVC
1
Polyolefin copolymer electron beam crosslinked Comp 752
25
Colour (cable)
Select a value
Reset filter
Black
27
Blue
5
Green
1
Unfortunately, no results were found for your search query
33 products
(of 33)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 1000m
Article. No: 09 45 600 0158
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m
Article. No: 09 45 600 0128
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 100m
Article. No: 09 45 600 0138
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 500m
Article. No: 09 45 600 0148
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 1000m
Article. No: 09 45 600 0690
for railway applications
4x 2x AWG 24/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 7 Class F up to 600 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Data Bus Kabel 2x0,5mm², 120 Ohm UL 500m
Article. No: 09 45 600 0270
MVB, for railway applications
2x 0.5 mm²
Elastomer
Cable length: 500 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 100m
Article. No: 09 45 600 0108
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 500m
Article. No: 09 45 600 0118
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HARTING SEA CABLE S/FTP CAT 7 100m
Article. No: 09 45 600 0525
4x 2x AWG 26/7
FRNC (LSZH)
Cable length: 100 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
WTB 2x0,75mm²,UL,C-Flex 500m
Article. No: 09 45 600 0280
WTB, for railway applications
2x 0.75 mm²
Elastomer
Cable length: 500 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 500m
Article. No: 09 45 600 0691
for railway applications
4x 2x AWG 24/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 7 Class F up to 600 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 50m
Article. No: 09 45 600 0693
for railway applications
4x 2x AWG 24/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 50 m
Cat. 7 Class F up to 600 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HARTING SEA CABLE S/FTP CAT 7 1000m
Article. No: 09 45 600 0524
4x 2x AWG 26/7
FRNC (LSZH)
Cable length: 1,000 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 50m
Article. No: 09 45 600 0178
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 10m
Article. No: 09 45 600 0188
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 10m
Article. No: 09 45 600 0694
for railway applications
4x 2x AWG 24/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 7 Class F up to 600 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 50m
Article. No: 09 45 600 0189
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 100m
Article. No: 09 45 600 0692
for railway applications
4x 2x AWG 24/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 7 Class F up to 600 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 10m
Article. No: 09 45 600 0168
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HARTING SEA CABLE S/FTP CAT 7 500m
Article. No: 09 45 600 0523
4x 2x AWG 26/7
FRNC (LSZH)
Cable length: 500 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
PROFINET Typ B Cat.6A 4x2xAWG23/7 PVC
Article. No: 09 45 600 0108 0200
Flame retardant, UV resistant
4x 2x AWG 23/7
PVC
Cat. 6
A
Class E
A
up to 500 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
WTB 2x0,75mm²,UL,C-Flex 1000m
Article. No: 09 45 600 0380
WTB
2x 0.75 mm²
Elastomer
Cable length: 1,000 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 10m
Article. No: 09 45 600 0704
for railway applications
4x 2x AWG 26/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 50m
Article. No: 09 45 600 0703
for railway applications
4x 2x AWG 26/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 50 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 100m
Article. No: 09 45 600 0702
for railway applications
4x 2x AWG 26/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 500m
Article. No: 09 45 600 0701
for railway applications
4x 2x AWG 26/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m
Article. No: 09 45 600 0700
for railway applications
4x 2x AWG 26/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 7 Class II up to 2000 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 10m
Article. No: 09 45 600 1400
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 100m
Article. No: 09 45 600 1420
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 3000m
Article. No: 09 45 600 1450
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 3,000 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 33 products
Compare
0
Sort by
Filters
0