Matching Products
Matching Products NEW
Combinables
34
Tools
3
Accessories
4
Part number: 09 35 227 0401
HanPP V14 RJ45 GL Cat6A plug 8p met.
HanPP V14 RJ45 GL Cat6A plug 8p met.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets AIDA compliant
Piercing termination
Rated current: ‌1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 4 ... 11 mm
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 35 227 0401
HanPP V14 RJ45 GL Cat6A plug 8p met.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
34
Tools
3
Accessories
4
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification RJ45
  • Element Connector sets
  • Specification AIDA compliant
  • Features Intuitive locking mechanism
Version
  • Termination method Piercing termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Locking type PushPull
  • Pack contents incl. housing and male insert
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.22 mm² Stranded
    0.26 ... 0.32 mm² Solid
  • Conductor cross-section [AWG] AWG 28/7 ... AWG 24/7 Stranded
  • Wire outer diameter ≤ 1.05 mm
  • Rated current ‌ 1.75 A
  • Rated voltage 50 V
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Clamping range 4 ... 11 mm
Material properties
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (O-ring) NBR
  • Material (cable seal) TPE
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 2d63e3a4-7abb-4e67-bb13-55bff2df44a0
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-117 Variant 14 (V14)
    IEC 60603-7 Mating face
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 86.82 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140054110
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare