Industrial connectors / Han®
  • Quick and easy handling, robustness, flexibility in use, a long life cycle and, ideally, a tool-free assembly - whatever you expect from a connector – Han® won’t disappoint you. You’ll get even more.
Subcategories
Filters
  • Category
    Select a value Reset filter
    • Accessories
      1225
    • Connector sets
      119
    • Connectors
      8
    • Contacts
      460
    • Energy distributors
      18
    • Hoods/Housings
      2781
    • Inserts
      737
    • Modules
      260
    • System cabling
      222
    • Tools
      191
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      8
    • ‌ 1 A
      22
    • ‌ 1.5 A
      5
    • ≤ 1.5 A
      6
    • ‌ 2 A
      6
    • ≤ 2 A
      2
    • ‌ 4 A
      26
    • ‌ 5 A
      27
    • ‌ 6.5 A
      42
    • ‌ 7.5 A
      16
    • ≤ 7.5 A
      10
    • ‌ 10 A
      364
    • ≤ 10 A
      52
    • ‌ 12 A
      1
    • ‌ 16 A
      424
    • ≤ 16 A
      73
    • ‌ 17 A
      2
    • ‌ 20 A
      3
    • ≤ 20 A
      35
    • ‌ 25 A
      3
    • ‌ 30 A
      1
    • ‌ 31 A
      2
    • ‌ 32 A
      7
    • ≤ 32 A
      6
    • ‌ 35 A
      6
    • ≤ 35 A
      10
    • ‌ 40 A
      73
    • ≤ 40 A
      23
    • ≤ 60 A
      9
    • ‌ 63 A
      5
    • ‌ 70 A
      15
    • ≤ 70 A
      19
    • ‌ 73 A
      5
    • ‌ 80 A
      4
    • ‌ 98 A
      5
    • ‌ 100 A
      20
    • ≤ 100 A
      27
    • ‌ 110 A
      4
    • ‌ 120 A
      27
    • ≤ 120 A
      5
    • ‌ 129 A
      5
    • ‌ 130 A
      12
    • ‌ 150 A
      1
    • ‌ 155 A
      12
    • ‌ 200 A
      63
    • ≤ 200 A
      28
    • ‌ 250 A
      3
    • ≤ 250 A
      16
    • ‌ 300 A
      4
    • ≤ 300 A
      10
    • ‌ 350 A
      10
    • ≤ 350 A
      23
    • ‌ 400 A
      4
    • ‌ 650 A
      10
    • ≤ 650 A
      13
    • ‌ 800 A
      7
    • ≤ 800 A
      5
    • ‌ 850 A
      8
    • ‌ 1,400 A
      8
  • Rated voltage
    Select a value Reset filter
    • 16 V
      4
    • 24 V
      9
    • ‌ 24 V
      2
    • 25 V
      13
    • 32 V
      18
    • ‌ 32 V
      6
    • 48 V
      5
    • 50 V
      114
    • ‌ 50 V
      46
    • 60 V
      24
    • 90 V
      74
    • 110 V
      9
    • 150 V
      2
    • 160 V
      6
    • 250 V
      127
    • 300 V
      2
    • 400 V
      160
    • ‌ 400 V
      5
    • 500 V
      261
    • ‌ 500 V
      1
    • 600 V
      2
    • 690 V
      24
    • ‌ 690 V
      9
    • 800 V
      2
    • 830 V
      36
    • ‌ 830 V
      8
    • 1,000 V
      44
    • ‌ 1,000 V
      5
    • 1,500 V
      108
    • ‌ 1,500 V
      3
    • 1,800 V
      4
    • 2,000 V
      12
    • ‌ 2,000 V
      4
    • ‌ 2,300 V
      1
    • 2,500 V
      2
    • 3,600 V
      16
    • 4,000 V
      9
    • ‌ 4,000 V
      2
    • ‌ 4,800 V
      2
  • Number of contacts
    Select a value Reset filter
    • 1
      123
    • 2
      102
    • 3
      120
    • 4
      72
    • 5
      94
    • 6
      99
    • 7
      30
    • 8
      125
    • 9
      3
    • 10
      58
    • 12
      95
    • 13
      13
    • 14
      9
    • 15
      6
    • 16
      64
    • 17
      14
    • 18
      23
    • 20
      14
    • 21
      2
    • 22
      14
    • 24
      52
    • 25
      10
    • 27
      8
    • 28
      6
    • 32
      20
    • 36
      6
    • 40
      20
    • 42
      8
    • 46
      4
    • 48
      12
    • 50
      2
    • 55
      2
    • 56
      2
    • 64
      21
    • 72
      4
    • 75
      2
    • 87
      2
    • 92
      2
    • 107
      2
    • 108
      4
    • 144
      2
    • 216
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      84
    • Axial screw termination / cage-clamp termination
      5
    • Axial screw termination / crimp termination
      4
    • Axial screw termination / screw termination
      10
    • Cage-clamp termination
      92
    • Crimp termination
      476
    • Fast termination
      4
    • Han-Quick Lock® termination
      51
    • IDC termination
      10
    • M8 Screw termination
      2
    • Piercing termination
      1
    • Push-In
      18
    • Screw termination
      187
    • Solder termination
      8
    • Wave soldering termination
      1
    • Wrap termination
      8
    • preLink® IDC insulation displacement termination
      1
  • Type of hood/housing
    Select a value Reset filter
    • Adapter
      5
    • Angled housing
      2
    • Backshell
      4
    • Bulkhead mounted housing
      417
    • Cable adapter
      2
    • Cable housing
      1
    • Cable to cable housing
      194
    • Carrier hood
      22
    • Complete set
      23
    • Cover
      1
    • Extender
      12
    • Flange housing
      1
    • Hood
      1295
    • Housing
      1
    • Housing for motor application
      13
    • Mounting cover
      41
    • Panel feed through housing
      76
    • Screw mounted housing
      48
    • Shell
      29
    • Shell housing
      5
    • Split Hood
      1
    • Surface mounted housing
      648
6,021 products (of 6,021)
1/201
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends