Han-Yellock® Compact hood/housing in a shapely design
  • Inner push-button lock
  • Two-part hood
  • Simple mating and removal
Filters
  • Category
    Select a value Reset filter
    • Hoods / Housings
      70
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      10
    • Carrier hood
      8
    • Hood
      4
    • Panel feed through housing
      2
    • Shell
      24
    • Surface mounted housing
      22
  • Locking type
    Select a value Reset filter
    • Push button
      39
    • Screw locking
      23
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      70
    • IP67
      70
  • Size
    Select a value Reset filter
    • Han-Yellock® 10
      6
    • Han-Yellock® 30
      34
    • Han-Yellock® 60
      30
  • Cable entry
    Select a value Reset filter
    • 1x M20
      9
    • 1x M25
      16
    • 1x M32
      11
    • 1x M40
      4
    • 2x M20
      2
    • 2x M25
      6
    • 2x M32
      3
    • 2x M40
      2
70 products (of 70)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends