Han-Modular® Compact Metal Hoods/housings for one module
  • Modular structure increases flexibility
  • With integrated PE contact up to 10 mm²
  • IP65
Filters
  • Category
    Select a value Reset filter
    • Accessories
      1
    • Hoods / Housings
      13
  • Mating cycles
    Select a value Reset filter
    • ≥ 500
      13
  • Tightening torque
    Select a value Reset filter
    • 1 Nm Fixing screws M3
      3
    • 1 Nm PE screw
      2
    • ‌1 Nm Fixing screws M3
      2
    • ‌1 Nm PE screw
      2
    • ‌1.2 Nm Fixing screws M4
      2
  • Series of hoods/housings
    Select a value Reset filter
    • Han-Modular® Compact
      13
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      3
    • Carrier hood
      3
    • Hood
      7
  • Description of hood/housing
    Select a value Reset filter
    • Fixing hole for M4 screw
      4
14 products (of 14)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends