Matching Products
Matching Products NEW
Part number: 09 67 002 9170
D-Sub_ACC_LB_UNC
D-Sub_ACC_LB_UNC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking bolt
for front mounting, Thread 4-40 UNC
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 09 67 002 9170
D-Sub_ACC_LB_UNC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for front mounting
    Thread 4-40 UNC
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.383 g
  • Country of origin China
  • GTIN 5713140470118
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare