Fiber optic rotary joint
  • Designed to connect a static and continuously rotating part by using a single optical fiber
  • Wear and maintenance free
  • Reduce of weight compared to copper cabling
  • Electromagnetic immunity
  • Lifetime: 500 million revolutions
Filters
  • Insertion loss
    Select a value Reset filter
    • ‌1,5 dB Máx.
      1
    • ≤1 dB Cambio de atenuación a 30 rotaciones/min
      1
    • ≤1 dB Típicamente
      1
  • Material (hood/housing)
    Select a value Reset filter
    • Acero inoxidable
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP66
      1
  • Type of accessory
    Select a value Reset filter
    • Junta giratoria de fibra óptica
      1
  • Description of the accessory
    Select a value Reset filter
    • Tipo de fibra 62,5 / 125 µm
      1
    • para conectores ST / BFOC
      1
  • Limiting temperature
    Select a value Reset filter
    • -40 ... +75 °C
      1
1 products (of 1)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends