Matching Products
Matching Products NEW
no data available
Part number: 21 37 350 0D74 100
M23_19P FE,Int-thread,STR PUR cable,10M
M23_19P FE,Int-thread,STR PUR cable,10M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 21 37 350 0D74 100
M23_19P FE,Int-thread,STR PUR cable,10M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
no data available
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M23
  • Identification Signal
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M23
    Female Straight
  • Type of cable Copper cable (round)
  • Features
    Flame retardancy
    Oil and UV resistant
    Highly EMC resistant
    Halogen freeness
Version
  • Cable length 10 m
  • Number of cores 19
  • Core structure 3x AWG 18 + 16x AWG 22
Technical characteristics
  • Rated voltage 150 V
  • Rated current (signal) 2 A
  • Rated current (power) 9 A
  • Limiting temperature -40 ... +80 °C
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140241190
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
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
Catalogues & Brochures
HARTING M23 Circular Connectors - Selection Guide
We care for your feedback.
How do you like our redesigned product page?