myHARTING Login
Konfigureerijad
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
7
no data available
eShop
System cabling
...
Data Copper cable
Circular connectors M12
21 36 929 2477 035
Osa number: 21 36 929 2477 035
M12 Cable Assembly D-cod st/st m/m 3,5m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3.5 m
Notes
Compare
Osa number: 21 36 929 2477 035
M12 Cable Assembly D-cod st/st m/m 3,5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
7
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Male Straight
Connector 2
M12 D-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
3.5 m
Number of cores
4
Core structure
4x AWG 22/7
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85444290
GTIN
5713140548619
eCl@ss
27060390 Ready-made data cable (unspecified)
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Taani)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Prantsuse)
PDF (Hispaania)
PDF (Inglise)
PDF (Jaapani)
PDF (Ungari)
PDF (Korea)
PDF (Hollandi)
PDF (Itaalia)
PDF (Poola)
PDF (Rumeenia)
PDF (Rootsi)
PDF (Vene)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare