Han® M Hoods/housings for rough environments
  • Metal hoods and housings with excellent corrosion resistance
  • Locking lever made of high-quality stainless steel
  • IP65 / IP66 / IP67
Filters
  • Category
    Select a value Reset filter
    • Hoods / Housings
      157
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      34
    • Cable to cable housing
      7
    • Hood
      81
    • Panel feed through housing
      1
    • Screw mounted housing
      3
    • Surface mounted housing
      31
  • Locking type
    Select a value Reset filter
    • Central locking lever (on the hood)
      7
    • Double locking lever
      67
    • Single locking lever
      83
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP44
      25
    • IP65
      114
    • IP65 With seal screw
      25
    • IP66
      77
    • IP67
      63
    • IP67 With seal screw
      25
  • Size
    Select a value Reset filter
    • 10 B
      31
    • 16 B
      31
    • 24 B
      33
    • 3 A
      25
    • 48 B
      12
    • 6 B
      25
  • Cable entry
    Select a value Reset filter
    • 1x M20
      18
    • 1x M25
      19
    • 1x M32
      17
    • 1x M40
      13
    • 1x M50
      4
    • 1x M63
      1
    • 1x Pg 11
      4
    • 1x Pg 13.5
      3
    • 1x Pg 16
      2
    • 1x Pg 21
      5
    • 1x Pg 29
      4
    • 1x Pg 36
      1
    • 2x M16
      1
    • 2x M20
      4
    • 2x M25
      6
    • 2x M32
      9
    • 2x M40
      4
    • 2x M50
      1
    • 2x Pg 16
      2
    • 2x Pg 29
      2
    • 3x M32
      1
    • 4x M25
      1
157 products (of 157)
1/6
Compare
0
Sort by
Filters
0

Topics & Trends