Ha-VIS eCon 2000
  • Low construction type
  • plug-and-play
  • Power over Ethernet (PoE+)
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 2000
      50
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      24
    • Full Gigabit Ethernet
      26
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      34
    • 48 V DC
      50
    • 54 V DC
      16
  • Total number of ports
    Select a value Reset filter
    • 3
      2
    • 4
      2
    • 5
      11
    • 7
      16
    • 8
      13
    • 16
      6
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      36
    • ‌0 ... +55 °C
      14
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      50
50 products (of 50)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends