Hoods / Housings
Subcategories
Filters
  • Cable diameter
    Select a value Reset filter
    • 3 ... 14.5 mm
      4
    • 6 ... 13 mm
      4
  • Clamping range
    Select a value Reset filter
    • 4 ... 16 mm
      1
    • 5 ... 24 mm
      1
  • Material (cable glands)
    Select a value Reset filter
    • Polyamide (PA)
      4
  • Category
    Select a value Reset filter
    • Accessories
      1
    • Hoods / Housings
      36
  • Mating cycles
    Select a value Reset filter
    • ≥ 500
      25
  • Tightening torque
    Select a value Reset filter
    • 1 Nm Fixing screws M3
      3
    • 1 Nm PE screw
      4
    • 3 Nm Cable gland
      4
    • ‌1 Nm Fixing screws M3
      2
    • ‌1 Nm PE screw
      2
    • ‌1.2 Nm Fixing screws M4
      2
37 products (of 37)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends