Han-Eco® Modular
Subcategories
Filters
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1.4 mm
      4
    • ≤ 1.65 mm
      2
    • ≤ 2.3 mm
      4
  • Cable diameter
    Select a value Reset filter
    • 5.5 ... 8.7 mm
      8
    • 5.7 ... 8.8 mm
      2
    • 5 ... 9 mm
      1
  • Clamping range
    Select a value Reset filter
    • 13 ... 21 mm
      16
    • 16 ... 28 mm
      20
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      22
    • ‌ 10 Gbit/s
      22
    • ‌ 10 Mbit/s
      26
    • ‌ 100 Mbit/s
      38
    • ‌ 2.5 Gbit/s
      22
    • ‌ 25 Gbit/s
      4
    • ‌ 40 Gbit/s
      4
    • ‌ 5 Gbit/s
      22
  • Coding
    Select a value Reset filter
    • A-coding
      2
    • D-coding
      4
    • X-coding
      4
  • Rated voltage
    Select a value Reset filter
    • ‌ 30 V AC
      2
    • ‌ 30 V DC
      2
    • ‌ 50 V AC
      16
    • ‌ 60 V DC
      16
270 products (of 270)
1/9
Compare
0
Sort by
Filters
0

Topics & Trends