Matching Products
Matching Products NEW
Combinables
5
Tools
6
Part number: 09 35 000 6105
Han P male crimp contact 1,0 mm2 (Ag)
Han P male crimp contact 1,0 mm2 (Ag)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Notes
Compare
Part number: 09 35 000 6105
Han P male crimp contact 1,0 mm2 (Ag)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
6
Product Details
Identification
  • Category Contacts
  • Series Han® PushPull (V14)
  • Type of contact Crimp contact
  • Description of the contact Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 1 mm²
  • Conductor cross-section [AWG] AWG 18
  • Stripping length 6 mm
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-118
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 100
  • Net weight 0.85 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140229181
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
We care for your feedback.
How do you like our redesigned product page?