Matching Products
Matching Products NEW
Combinables
3
Accessories
13
Inserts
42
Frames
2
Part number: 19 30 010 0586
Han 10B-gs-ZV-M25
Han 10B-gs-ZV-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 10 B
High construction
Central locking lever (on the hood)
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Load in configurator
Part number: 19 30 010 0586
Han 10B-gs-ZV-M25
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
13
Inserts
42
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing 上殼
  • Type 高結構
Version
  • Size 10 B
  • Version 邊出線
  • Cable entry 1x M25
  • Locking type 中間單鎖扣(上殼)
  • Field of application 用於工業連接器的標準上殼/底座
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature 用作符合 IEC 61984 標準的連接器。
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) 壓鑄鋁
  • Surface (hood/housing) 粉末塗層
  • Colour (hood/housing) RAL 7037(土灰)
  • Material (locking) 不銹鋼
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 308.68 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140125483
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare