Cable connector
  • D-sub standard, D-Sub waterproof, D-Sub mixed and D-Sub filter
  • Available in multiple termination techniques
  • The proper contact coating to suit any requirement
Subcategories
Filters
  • Withdrawal force
    Select a value Reset filter
    • ≈ 2.5 N
      6
    • ≈ 5 N
      44
    • ≤ 111 N
      14
    • ≤ 20 N
      29
    • ≤ 33 N
      30
    • ≤ 56 N
      28
    • ≤ 7 N
      27
    • ≤ 82 N
      27
    • ≥ 11 N
      27
    • ≥ 14.5 N
      14
    • ≥ 3.3 N
      29
    • ≥ 4.5 N
      30
    • ≥ 7.8 N
      28
  • Contact resistance
    Select a value Reset filter
    • ‌2.7 mΩ for inner contact die
      27
    • ‌2.7 mΩ for outer ferrule
      27
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1.38 mm
      10
    • ‌ 2.4 mm
      10
  • Isolation group
    Select a value Reset filter
    • II (400 ≤ CTI > 600)
      10
    • IIIa (175 ≤ CTI > 400)
      202
  • Performance level
    Select a value Reset filter
    • 1
      170
    • 2
      131
    • 3
      149
    • AU 50
      6
    • NM 30 (S4)
      128
    • acc. to CECC 75301-802
      161
  • Material
    Select a value Reset filter
    • Thermoplastic resin, glass-fibre filled
      18
    • Zinc die-cast, nickel-plated
      22
518 products (of 518)
1/18
Compare
0
Sort by
Filters
0

Topics & Trends