Type 2R
  • Up to 48 contacts
  • 3 rows
  • 2 A per contact
Filters
  • Withdrawal force
    Select a value Reset filter
    • ≤ 10 N
      1
    • ≤ 20 N
      7
    • ≤ 30 N
      19
  • PCB thickness
    Select a value Reset filter
    • ‌1.6 mm +2.4 ‌
      2
    • ‌1.6 mm ±0.2 ‌
      2
    • ≥1.6 mm
      5
  • Isolation group
    Select a value Reset filter
    • II (400 ≤ CTI > 600)
      4
    • IIIa (175 ≤ CTI > 400)
      23
  • Performance level
    Select a value Reset filter
    • 1
      5
    • 2
      22
    • acc. to IEC 60603-2
      27
  • Coding
    Select a value Reset filter
    • Coding with loss of contacts
      27
  • PCB fixing
    Select a value Reset filter
    • With fixing flange
      27
    • With snap-in clip
      4
27 products (of 27)
1/1
Compare
0
Sort by
Filters
0