Matching Products
Matching Products NEW
Part number: 09 12 008 5408
Han Q 8/0 Cover with sealing for female
Han Q 8/0 Cover with sealing for female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, Thermoplastic
Size: Han-Compact®
Single locking lever
Degree of protection: IP65
Notes
Compare
Part number: 09 12 008 5408
Han Q 8/0 Cover with sealing for female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Compact®
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    Thermoplastic
Version
  • Size Han-Compact®
  • Locking type Single locking lever
  • Details for mounted female insert
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
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
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140017979
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare