Matching Products
Matching Products NEW
Tools
1
Part number: 61 03 000 5068
Crimp flange for Hood 50P 6,5 - 7,5mm
Crimp flange for Hood  50P  6,5 - 7,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp flange
D-Sub 5
Inner diameter: 6.5 mm
Outer diameter: ‌7.5 mm
Notes
Compare
Part number: 61 03 000 5068
Crimp flange for Hood 50P 6,5 - 7,5mm
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
  • Type of accessory Crimp flange
  • Description of the accessory D-Sub 5
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 6.5 mm
  • Outer diameter ‌ 7.5 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 6.47 g
  • Country of origin Hungary
  • European customs tariff number 85389099
  • GTIN 5713140157477