Matching Products
Matching Products NEW
Tools
1
Part number: 61 03 000 0070
Crimp flange for Hood 9-37P 7,5-8,5mm
Crimp flange for Hood  9-37P  7,5-8,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp flange
D-Sub 1 ... 4
Inner diameter: 7.5 mm
Outer diameter: ‌8.5 mm
Notes
Compare
Part number: 61 03 000 0070
Crimp flange for Hood 9-37P 7,5-8,5mm
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
  • Type of accessory Crimp flange
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 7.5 mm
  • Outer diameter ‌ 8.5 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 5.15 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140157040
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
EPLAN Data Portal
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
Chapter Han-Modular®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare