Matching Products
Matching Products NEW
Part number: 61 03 000 0046
Inducom Crimp ferrule 5,5 - 6,5mm
Inducom Crimp ferrule  5,5 - 6,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp ferrule
Inner diameter: 5.5 mm
Outer diameter: ‌6.5 mm
Notes
Compare
Part number: 61 03 000 0046
Inducom Crimp ferrule 5,5 - 6,5mm
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
  • Type of accessory Crimp ferrule
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 5.5 mm
  • Outer diameter ‌ 6.5 mm
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 1.46 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140156814
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
EPLAN Data Portal
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
Chapter Han-Modular®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare