Matching Products
Matching Products NEW
Part number: 61 03 000 0044
Cable clamp metal hood 9-37P dia.7-10mm
Cable clamp metal hood 9-37P dia.7-10mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable clamp
D-Sub 1 ... 4
Cable diameter: 7 ... 10 mm
Notes
Compare
Part number: 61 03 000 0044
Cable clamp metal hood 9-37P dia.7-10mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 7 ... 10 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 10
  • Net weight 18.503 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140156791
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
2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Ethernet Portfolio Guide
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Chapter Han-Modular®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare