Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Straight
Female
A-coding
HARAX® connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.34 ... 0.75 mm²
Rated current: 4 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition