Matching Products
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Peça de reposição
3
Part number: 21 02 159 1305
HARAX M8-XS male 3-pole
HARAX M8-XS male 3-pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
HARAX® connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.1 ... 0.14 mm²
Rated current: ‌2 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
NEW
Derating tool
Part number: 21 02 159 1305
HARAX M8-XS male 3-pole
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Peça de reposição
3
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Identification M8-XS
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.1 ... 0.14 mm²
  • Conductor cross-section [AWG] AWG 27 ... AWG 26
  • Wire outer diameter ≤ 1 mm
  • Rated current ‌ 2 A
  • Rated voltage 32 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.4 Nm
  • Wrench size (knurled screw / knurled nut) 9
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 locked condition
  • Cable diameter 1.9 ... 3.5 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing)
    Polyamide (PA)
    Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-104
Commercial data
  • Packaging size 1
  • Net weight 11.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140136960
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare