Matching Products
Matching Products NEW
Accessories
10
Spare Part
1
Part number: 11 12 300 1402
Han-Yellock shell top entry M32
Han-Yellock shell top entry M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell
Size: Han-Yellock® 30
Push button
Polyamide (PA), Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Notes
Compare
Part number: 11 12 300 1402
Han-Yellock shell top entry M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
10
Spare Part
1
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Yellock®
  • Type of hood/housing Shell
Version
  • Size Han-Yellock® 30
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Push button
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Un-/locking temperature -10 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7021 (black grey)
  • Material (locking)
    Polyamide (PA)
    Stainless steel
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 100 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140110021
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare