Matching Products
Matching Products NEW
Combinables
7
Accessories
2
Spare Part
1
Inserts
6
Part number: 11 12 300 0110
Han-Yellock 30 carrier hood button slot
Han-Yellock 30 carrier hood button slot

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Carrier hood
Push button, slot
Size: Han-Yellock® 30
Push button
Polyamide (PA), Stainless steel
Material (hood/housing): Zinc die-cast
Passivated
Metallic
Material (seal): NBR
Notes
Compare
Part number: 11 12 300 0110
Han-Yellock 30 carrier hood button slot
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Accessories
2
Spare Part
1
Inserts
6
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Yellock®
  • Type of hood/housing Carrier hood
  • Description of hood/housing Push button, slot
Version
  • Size Han-Yellock® 30
  • Locking type Push button
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Un-/locking temperature -10 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Passivated
  • Colour (hood/housing) Metallic
  • Material (seal) NBR
  • Material (locking)
    Polyamide (PA)
    Stainless steel
  • Colour (locking) Melon yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 200 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140109841
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare