Matching Products
Matching Products NEW
Part number: 09 67 000 9972
DSUB SCREW LOCK FE UNC/UNC NI
DSUB SCREW LOCK FE UNC/UNC NI

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female screw lock
Without nut, Thread UNC/UNC, Total length 11 mm
Notes
Compare
Part number: 09 67 000 9972
DSUB SCREW LOCK FE UNC/UNC NI
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    Without nut
    Thread UNC/UNC
    Total length 11 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 2d50e7aa-ec67-400d-80d7-e815e7cdf940
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.885 g
  • Country of origin India
  • European customs tariff number 74153300
  • GTIN 5713140087521
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare