Matching Products
Matching Products NEW
Combinables
13
Accessories
1
Inserts
76
Part number: 09 62 003 1440
Han 3 EMC Top Entry 2 Pegs PG 11
Han 3 EMC Top Entry 2 Pegs PG 11

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Notes
Compare
Part number: 09 62 003 1440
Han 3 EMC Top Entry 2 Pegs PG 11
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
13
Accessories
1
Inserts
76
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Hood
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x Pg 11
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 60 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140073098
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare